Hydraulic systems perform reliably only when all components work in perfect harmony – from valves and pumps to actuators. But long-term performance is only possible if the system’s "lifeblood" – the oil – remains clean.
Bosch Rexroth’s oil filtration solution is a valuable complement to our service offering – helping reduce oil change frequency, improve system reliability, and support sustainable, cost-efficient operation. It can also be integrated into comprehensive on-site service visits, such as troubleshooting, system refurbishment, or expert consulting.
Contaminated oil is behind most hydraulic failures: sticking valves, premature pump wear, sluggish operation, or temperature issues – all often caused by microscopic particles, water, or oxidation sludge that can't be seen with the naked eye.
If these contaminants build up, they don’t just reduce efficiency – they can jeopardize the operation of the entire production line.
Our mobile service team performs not only troubleshooting and maintenance, but also complete oil purification during a visit – if needed.
Our service includes:
Working with a compact, mobile filtration unit – oil is cleaned without interrupting system operation
Real-time contamination monitoring – visible, documented results
Removal of water, particles, and sludge – full cleaning in a single step
Consulting – we help you understand what caused the contamination and how to prevent it in the long term
Rexroth’s service offering goes far beyond a single intervention. In addition to on-site oil filtration, our experienced experts also provide:
Field service: troubleshooting, repairs, and diagnostics – right where your machine operates
Consulting: identifying the root causes of contamination and developing long-term cleanliness and maintenance strategies
Refurbishment and modernization: evaluating older systems, integrating new components, and improving overall performance
This means we can carry out a complete system check and optimization in a single visit – including oil purification if needed.
With regular, professional oil filtration:
✅ Component lifetime is extended
✅ Machine availability increases
✅ The risk of unexpected failures is reduced
✅ Oil change intervals can be significantly extended
✅ Less hazardous waste is generated
This not only reduces production costs, but also supports your sustainability goals.
Whether it's oil filtration, troubleshooting, or a complete system assessment – the Bosch Rexroth service team is ready to support you on site.