The ACTIVE Cockpit is used in a production facility to record, process and visualize all relevant data of a production plant. ACTIVE Cockpit

Redesigned frontend creates even more digital transparency for sustainable improvement in production and is even easier to use.

Rexroth Store
Employees standing in front of Bosch Rexroth ACTIVE Cockpit ACTIVE Cockpit

The software solution for your continuous improvement process

More information
Explanation video for Bosch Rexroth ACTIVE Cockpit ACTIVE Cockpit

Processing and vizualization of production data in real time

Watch the video

Optimize your production quickly and efficiently with ACTIVE Cockpit

Efficient production processes require continuous improvements. It is essential for error prevention and improvements to provide quick access to consistent data. This allows rapid reaction with minimal effort – on the production line at the company.

With ACTIVE Cockpit you have all relevant data always transparent. As an interactive software solution ACTIVE Cockpit processes and visualizes production data in real time. ACTIVE Cockpit networks IT applications such as production planning, quality data management and e-mailing with the software functionality of machines and plants. The information is the basis for decisions and process improvements.


Interactive software

  • All relevant real-time information is available for everyone at all times
  • Intelligent networking saves information processing time
  • Real-time collection, processing and visualization of all relevant data of a manufacturing facility for the exchange of information between people, machines and production process on the shop floor

Employee standing in front of Bosch Rexroth ACTIVE Cockpit

Available applications

  • Quick and easy to extend with the following apps: LeanIndicator, DeviationManager, Diagramm
  • More efficient improvement processes through clear analysis and conclusive task definition with ACTIVE Cockpit
  • Interactive software for the diagnosis and optimization of machines

Connected industry realised

  • Real-time collection, processing and visualization of all relevant data of a manufacturing facility for the exchange of information between people, machines and production process on the shop floor
  • Interactive software for the diagnosis and optimization of machines and processes, and disorder management
  • Browser-based Internet standards and openness to third-party applications
  • Easy connection to back-end systems (MES/ERP, Nexeed, Promaster, further MES on request)

View of interactive communication platform ACTIVE Cockpit from Bosch Rexroth

ACTIVE Cockpit – supplies and visualizes manufacturing data in real time

User interface of ACTIVE Cockpit interactive communication platform from Bosch Rexroth
  • User interface dashboard of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    Dashboard

  • User interface customer specific service in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    Customer specific service

  • User interface views in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    Views

  • User interface meetings in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    Meetings

  • User interface notepad in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    Note Pad, Whiteboard functionality

  • User interface data-security in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    Data Security

  • User interface desklink in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    Desklink

  • User interface AreaManager of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    AreaManager

  • User interface DeviationManager of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    DeviationManager

  • User interface CardIdentification of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    CardIdentification

  • User interface AppConnector of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    AppConnector

  • User interface LeanIndicator of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    LeanIndicator

  • User interface AppDiagram of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    AppDiagram

  • User interface WebFrame in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    WebFrame

  • User interface WebFrame CheckIn of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    WebFrame CheckIn

  • User interface staff manager in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

    Future-proof through apps

User interface dashboard of ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface dashboard of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

Dashboard

  • All relevant data available digitally on site
  • Information from different file formats can be displayed
    (e.g. as Excel, PowerPoint, video)

User interface customer specific service in ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface customer specific service in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

Customer specific service

  • Bosch Rexroth offers its customers project specific services, such as the creation of value stream designs.

User interface views in ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface views in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

Views

  • Fast compilation of data and documents, for example for improving meetings
  • Individual user management, for example read, modify, delete
  • Information can be displayed and used across departments, documents are updated by Desklink
  • Filtering and presentation of relevant information, without changing the original file

User interface meetings in ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface meetings in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

Meetings

  • Operators can assign own names for each plant
  • Meeting documentation with freely selectable elements and customizable structure
  • Automatic report generation with all relevant information and annexes to the discussed topics

User interface notepad in ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface notepad in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

Note Pad, Whiteboard functionality

  • Note function for communicating with colleagues or for escalation in the round
  • Annotation function via touch screen to highlight, annotate directly to ACTIVE Cockpit
  • Show and transmit relevant information. (In disorders e. g. a photo can be taken by tablet and forwarded directly to ACTIVE Cockpit)

User interface data-security in ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface data-security in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

Data Security

  • All data incl. E-mails are encrypted and transmitted via SSL.
  • Application uses methods of "defensive programming", which checks all entries in advance.
  • A defined role and authorization concept regulates the access to the system and prevent errors during data entry.
  • All passwords are encrypted stored in the data base to prevent spying in the case of a compromised database. All user entries are checked for correctness and malicious code.
  • Indirect database queries avoid possible attacks ("SQL injection").

User interface desklink in ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface desklink in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

Desklink

  • Fast digitization of data in various file formats, e.g. Excel, Word, PowerPoint
  • Data is automatically updated
  • Interactive status change for widgets

User interface AreaManager of ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface AreaManager of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

AreaManager

  • Hierarchical user and content management
  • Relief of central administrators
  • Release of widgets between the areas for cross-hierarchical work with content
  • Separate dashboards for each area can be configured separately

User interface DeviationManager of ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface DeviationManager of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

DeviationManager

  • Creation and management of incident meetings with Analysis and assignment of faults to those involved
  • Easy to use and visual ticket system for tracking, includes also Risk Management
  • Adaptable to different incident systems via open web service interface (e.g. MES ProMaster, Nexeed)
  • Manual recording of faults (safety, quality, cost, delivery) and app to app communication

User interface CardIdentification of ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface CardIdentification of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

CardIdentification

  • Registration at the ACTIVE Cockpit via ID card
  • There is no need to manually enter the user data

User interface AppConnector of ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface AppConnector of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

AppConnector

  • For the integration of self-developed applications in ACTIVE Cockpit
  • Individual expansion of the functionality for generating customer apps in the ACTIVE Cockpit platform

User interface LeanIndicator of ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface LeanIndicator of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

LeanIndicator

  • Intuitive digital recording of quality and safety incidents
  • High transparency through clear visualization on a daily, monthly, annual basis, load event counter
  • Attach any number of files to an incident, the same file names are versioned
  • Flexible configuration of KPIs with Unicode

User interface AppDiagram of ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface AppDiagram of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

AppDiagram

  • Analyze and present data easily and conveniently
  • Independent (independent of the IT department) access to the data
  • Transform, consolidate and prepare according to your requirements
  • Different data sources can be selected

User interface WebFrame in ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface WebFrame in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

WebFrame

  • View any internet content
  • Embedding of third-party web applications via URL
  • Use of thumbnails for webframe widgets

User interface WebFrame CheckIn of ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface WebFrame CheckIn of ACTIVE Cockpit interactive communication platform from Bosch Rexroth

WebFrame CheckIn

  • One-time registration at the ACTIVE Cockpit (single sign on)
  • Automatic transfer of user rights to third-party web applications with live preview of web applications
  • "Deeplink" support: direct access to pages of a web application such as Report presentations
  • DBMS independence, supports: MySQL, MS-SQL, PostgreSQL

User interface staff manager in ACTIVE Cockpit interactive communication platform from Bosch Rexroth
User interface staff manager in ACTIVE Cockpit interactive communication platform from Bosch Rexroth

Future-proof through apps

  • Take advantage of ACTIVE Cockpit as open and customizable system
  • ACTIVE Cockpit supports multiple collaborating apps and systems
  • Extend the range of use by own applications
  • Implement own functions and apps with the help of AppConnector and web programming
  • Specific app development on request by Bosch Rexroth