for connected I4.0 hydraulic applications
 Work to connect all actuators in mechanical and plant engineering is progressing quickly. 
 The requirements here range from simple status queries to decentralized, synchronized movements. 
 With application-oriented solutions, Rexroth opens up new ways of connecting hydraulic valves digitally in an economical manner. 
 Only with a digital interface can users change parameters via software during operation in order to react flexibly to new requirements. It also allows quick diagnostics and condition monitoring and thus increases machine availability. 
 Rexroth caters for various concepts and is the only manufacturer at the moment that caters for your own specific requirements.