ctrlX CORE – Scalable industrial control for all automation tasks
Nowadays, automation means software development. The high-performance and communication-ready control platform ctrlX CORE provides the basis for this. With the scalable industrial control system, Bosch Rexroth has set new standards in the field of automation technology. The ctrlX CORE runs the real-time, Linux-based operating system ctrlX OS. It stands for maximum openness and gives users access to the entire ecosystem initiated by ctrlX AUTOMATION. Due to its open and hardware-independent architecture, the control platform ctrlX CORE overcomes the boundaries between the embedded system and drive-based technology platforms.
The open software architecture with flexible app technology allows developers to act completely freely: They can select the apps they need or use any open-source software. It is also possible to run self-developed software on the open control platform. Furthermore, functions in all common programming languages can be converted into apps, made available via the ctrlX Store and operated on the ctrlX CORE.
More information about ctrlX CORE