ID 15 identification system on a workpiece pallet on the Bosch Rexroth TS 2plus Transfer System Know where to go with Rexroth RFID Systems

Reliable and secure flow of information

RFID systems made for our conveyor systems

Complete view of a Bosch Rexroth conveyor system named TS 1 Transfer System

TS 1 Transfer System

Weight class: 0-3 kg. Workpiece pallet sizes 80 x 80 to 160 x 160 mm.

Complete view of a Bosch Rexroth conveyor system named TS 2plus Transfer System

TS 2plus Transfer System

Weight class: 0-240 kg. Workpiece pallet sizes 160 x 160 to 1,200 x 1,200 mm.

Roller conveyor from Bosch Rexroth TS 5 Transfer System

TS 5 Transfer System

Weight class: 0-400 kg. Workpiece pallet sizes 455 x 455 to 1,040 x 845 mm.

Detailed view of the Bosch Rexroth VarioFlow conveyor system

VarioFlow plus

Chain conveyor System for horizontal and vertical conveyance of products and workpieces.

Product overview RFID systems

Bosch Rexroth RFID tag of ID 15 identification system on a TS 2plus conveyor system

RFID system ID 200

With ID 200, RFID solutions can store data both centrally and decentrally. The use of standardized frequencies and transmission protocols allows the use of commercially available data tags.

With ID 200, RFID solutions can store data both centrally and decentrally. The use of standardized frequencies and transmission protocols allows the use of commercially available data tags. It is also modular and simple to install.


Key features

  • Interfaces: PROFIBUS DP, Modbus/TCP, EtherNet/IP, ProfiNet, TCP/IP, RS232
  • Max. memory capacity: 2 KB
  • Max. reading distance: 35 mm

Order information
Order information
Bosch Rexroth RFID tag of ID 200 identification system on a TS 2plus conveyor system

RFID system ID 15

The Rexroth identification system ID 15 enables targeted workpiece pallet control to the corresponding workstations.

With its compact size, ID 15 is perfect for small systems and central data storage. In contrast to comparable systems, ID 15 can also identify passing workpiece or data tags – completely reliably and running up to a speed of 20m/min.


Key features

  • Interfaces: AS-i-Bus
  • Max. memory capacity: 15 Bit
  • Max. reading distance: 20 mm

Order information
Order information