Components for creating different variants of the structure
Four cross-sections of the profiles ensure a solid structure of the machine body Full accessory compatibility
A place for all your ideas
Preview of cable and hose routing Large internal usable space Easy to install and service thanks to the removable front panel
The highest level of flexibility and aesthetics
No visible cables thanks to the innovative connection concept Closed front panels Safe, invisible technical installations
Simple design
MTpro design software Easy design of structures without CAD software
Benefits
Cables fully embedded in the framework
Innovative profile connectors with a cable guide
Limited number of components and maximum flexibility in use (4 profile sections)
Aesthetic design - closed front panels, high-quality finish of the plastic parts
Easy to assemble
Speed and economy at every stage - from design to assembly and service
Technical data
Cross-section: 40
Groove: 10 mm
Profile cross-sections: 40 x 120 x 120, 120 x 120, 60 x 120, 120 x 120 6N
Inner usable area: from 600 mm² to 4000 mm²
Compatible with Rexroth's range of modular aluminum profiles
VDE certificate
Suitable for Electrostatic Discharge Protection (EPA) zones
Application areas
Construction of machines and systems
Machine bodies and casings for shielding automated workstations
Wide design possibilities thanks to compliance with the modular range of classic Rexroth profiles
Environments prone to electrostatic discharge (ESD)
Workstations
Would you like to get in touch with our expert teams?
We are happy to answer all your questions and advise you.