TS7 Transfer System - Modular Roller Conveyor for Heavy Loads TS7 Transfer System - Modular Roller Conveyor for Heavy Loads

Battery Pack Assembly: Hands-Free, Safe, and Efficient

BOOST YOUR PRODUCTION with the TS 7 transfer system.

The new TS 7 transport system is a comprehensive solution for industry, particularly for battery production. It enables the safe and reliable movement of heavy battery packs-even those weighing over a ton-within assembly areas.

Thanks to its modular design and standardized portfolio, the TS 7 allows for rapid design, commissioning, and modification of transport systems in record time. The system is ready for operation anywhere in the world and requires minimal maintenance.

Benefits

  • High system availability thanks to a low-maintenance drive
  • Quiet operation
  • Pallet transport without accumulation
  • High energy efficiency due to excellent overall efficiency
  • Each roller clutch adjustable without tools
  • Modular design with a wide range of components -enables rapid commissioning and modifications
  • Robust construction - suitable for the toughest conditions and heavy loads
  • Designed for 24/7 operation

Pallet transport without accumulation

The TS 7 is also ideal for transporting pallets without accumulation, which is often required in modern production lines. Its segmented conveyor sections allow pallets to accelerate, decelerate, and stop using the control system-without the need for separators.

We offer customized solutions tailored to meet your specific requirements. Contact us to learn more and implement a project designed just for you.

TS7 in Action - Smart Battery Pack Production Line by Bosch Rexroth

Discover how the TS7 transfer system powers an advanced battery pack production line in Skawina! Bosch Rexroth’s innovative automation solutions combine flexibility, precision, and the power of next-generation manufacturing.

Key technical data

Load capacity:
over 1 ton per pallet
Workpiece pallet sizes: width up to approx. 1,625 mm, length up to approx. 2,600 mm (custom sizes available on request)
Typical pallet exchange time: 7 seconds for a pallet 1,820 mm long, weighing 1,000 kg
Additional information:
  • ESD compliant
  • Available accessories