box with ctrlX AUTOMATION basic set and its components, price 799 euros ctrlX AUTOMATION Basic Set

Take advantage of a unique opportunity and order a package including:

  • ctrlX COREplus X3 controller with the unique ctrlX OS operating system
  • ctrlX I/O 16-channel digital input and 16-channel digital output
  • ctrlX OS Apps: PLC, Node-RED, EtherCAT

Sales are conducted by our certified partners.

ctrlX AUTOMATION Basic Set

The ctrlX AUTOMATION platform is a comprehensive automation solution that includes controllers, drives, motors, I/O modules, PLC and IoT functions. With a real-time Linux operating system and open architecture, it combines machine control and IT systems, reducing the number of components and design costs.

In response to growing market needs, we are introducing the ctrlX AUTOMATION Basic Set, priced at €799 (recommended price).This is a ready-to-use solution that allows you to quickly begin using the automation platform. The set includes all the necessary components, so you can start configuring and deploying your applications right away. In addition, when you buy the set, you will receive free support from an expert who will help you with the first steps, ensuring a seamless and efficient launch of the system.

Set components

Configurable ctrlX COREPLUS X3 controller

ctrlX COREplus X3

Configurable ctrlX COREPLUS X3 controller with the unique ctrlX OS operating system on board.

Learn more about the ctrlX CORE control platform on the dedicated website!

ctrlX CORE
ctrlX Input Output modules 16 digital inputs and outputs

ctrlX I/O

  • XI110116: 16-channel digital input
  • XI211116: 16-channel digital output

Learn more about the ctrlX I/O solution on the dedicated website!

ctrlX I/O
PLC, Node-RED, EtherCAT inscription tiles

Pre-licensed ctrlX OS Apps

  • PLC programming with ctrlX PLC app based on CODESYS V3, completed by comprehensive technology libraries by Bosch Rexroth
  • A graphical programming alternative with the Node-RED app based on the Node-RED framework adapted for ctrlX AUTOMATION.
  • This app activates the EtherCAT master interface to connect within the EtherCAT ecosystem. The data of the EtherCAT master are available for all apps on the ctrlX CORE via the real-time data layer.

Learn more about ctrlX OS on the dedicated website!

ctrlX OS

Further information

a screenshot from the ctrlX CORE configuration guide

First steps with ctrlX AUTOMATION

Get additional information about the basic set here!

  • What is in?
  • First steps
  • How to work with ctrlX CORE & Apps

Download a short guide on how to set up ctrlX CORE and get it up and running in 4 steps.

screenshot from instructional video page about ctrlX AUTOMATION

How-tos

The ctrlX AUTOMATION community also has a list of various instructional videos, blogs and application examples, among others:

  • ctrlX CORE
  • ctrlX I/O
  • ctrlX PLC
  • ctrlX IoT

GO TO THE MATERIALS
people sitting at a desk in training

ctrlX AUTOMATION trainings

Use our training platform.

You can also register for a stationary training course on ctrlX AUTOMATION at our company headquarters (in Polish).
Register here!

How to make a purchase?

The ctrlX AUTOMATION starter kit can be purchased from our certified sales partners. When you buy it from one of them, you will also receive free support from a Bosch Rexroth expert who will help you with the first steps and a seamless start with the system. The offer is available from the following partners:

Albeco company logo

Albeco Sp. z o.o.

71 Południowa Street, 62-064 Plewiska

Mikołaj Muller

tel: +48 61 60 00 205

e-mail: mikolaj.muller@albeco.com.pl

For more information, visit the partner's website!

Albeco
Inter Trade company logo

Inter Trade Sp. z o.o.

243A Legionów Street, 43-502 Czechowice-Dziedzice

tel. +48 728 887 674

e-mail: info@intertrade.com.pl

For more information, visit the partner's website!

Inter Trade
Bosch Rexroth expert photo

In need of support?

Contact our expert directly or fill out the contact form below and we will get back to you!

Marcin Szpala

+48 (32) 363 51 06

marcin.szpala@boschrexroth.pl

Contact form