Linear modules Small Modules Screw Driven SMS Linear axes Small Modules

Small dimensions, high performance:

  • Ultra-compact linear modules for handling small parts
  • With servo or stepper motor
  • Connecting elements for multi-axis systems
Order now!

Linear modules Small Modules Screw Driven:
Easily ordered, quick to use,
plenty of savings

Less is more. For the new SMS linear modules (SMS - small modules, screw driven), we not only reduced the installation space, but we have also made the ordering process easier: the ultra-compact linear axes are already fully configured and can be selected and ordered online with just a few clicks. With the compatible connecting elements, you can also create a multi-axis system with two or three axes cost-effectively. Rexroth also offers attachments and motors - in addition to servomotors, now also pre-parameterized stepper motors with onboard controller and EtherCAT interface.

Single axes Small Modules SMS

Single axes Small Modules SMS

Stepper motors

Servomotors or stepper motors

Multi-axis system with stepper motors

Connection elements for multi-axis systems

From now on, in a new edition - learn the details

preview of SMS linear modules flyer

New stepper motors increase efficiency

Easy to order, quick to use, plenty of savings. The ultra compact linear modules SMS enables highly efficient handling of small parts. When compared with pneumatic alternatives, the linear modules SMS helps build more cost-effective operations.

Download the flyer

Product information:

Advantages

  • Compact: compact design, easy to integrate
  • Simple: 5 preconfigured sizes, selectable and orderable online
  • Flexible: servo/stepper motors are easy to attach and extremely quick to start up
  • Combinable: connecting elements for multi-axis systems
  • Fast: minimal delivery times
  • Economical: excellent price/performance ratio

Technical data

  • Sizes: 30, 40, 50, 80, 120
  • Travel ranges: 50 to 1,200 mm
  • Max. payload: 88 kg
  • Max. speed: 1.92 m/s
  • Max. acceleration: 9.6 m/s²
  • High repeatability: +/– 0.005 mm

Application examples

  • For a wide variety of industries, such as consumer goods, battery, or semiconductor manufacturing
  • Handling of small parts with light masses through single or multi-axis systems
  • Simple positioning and infeed tasks
  • Electrification of cost-sensitive areas
  • Substitution of pneumatic applications

Online-Tools, Support & Service