[ERROR breadcrumb-service] - Service request failed!
Ensuring a smooth transport for your delicate products: that moves us.
Cancel
Accept
Your Benefits with the VarioFlow belt
Curved on both sides: flexible layout design with just one belt type.
Fine-meshed transport surface: reliable, smooth-running transport, even of delicate products.
Small deflection radius: this reduces the conveyor trench, which means that additional components for bridging are rarely required.
Long sections: conveyors up to 30 m long with just one drive.
Scalable cross connectors: system widths that deviate from the standard can be easily implemented.
Comprehensive product guidance: optimal adaptation to the conveyed goods thanks to a wide range of possible combinations.
Versatile Applications for VarioFlow belt
Delicate paper products can be transported safely without being damaged or deformed. The side rails can be flexibly adjusted to different formats.
Products that are stable can even overhang the side of the modular belt when travelling horizontally.
Film-wrapped products such as side-sealed packs do not get caught in the conveying medium. Safety risks at connected manual workstations are therefore minimised.
Direct transport of thermoformed plastic trays with a filigree contact surface and sensitive, film-wrapped products.
The large transport surface is ideal for unstable, large or wide products that need to rest on the entire surface during transport.
Even with shorter products, the small diameter of the front deflection rollers of the base unit and deflection unit enables linear transfer without the need for additional components to bridge the conveyor trench.
The extensive, standardised range of VarioFlow plus accessories can also be used without restriction in the new system. This enables the design-free implementation of customised lines from a single supplier.
Quick and easy Project Planning
With the chain calculation programme integrated in MTpro, you can quickly and efficiently determine the maximum chain tensile force and the required drive torque. Overruns? Simply adapt the layout of your conveyor line - for the best possible performance and efficiency. You can quickly configure your customised transfer system using drag & drop - without the need for external validation.
MTpro planning software
Design your transfer systems from the initial idea to the implementation in one tool.