Roller Rail Systems Roller Rail Systems Product Catalog and CAD Files
Technical info, CAD, documentation and more:

The RSHP Roller Rail system is a linear guide providing exceptionally high load capacity and rigidty resulting from the larger contact area of each roller element. Roller edges are specially machined to optimize roller run-in which ensures continuous contact and gradual load increase on each roller for higher transverse stability, positioning accuracy, and greater load capacity.

The RSHP Roller Rail is ideal for use in heavy-duty applications, where precision and machine uptime is a requirement, including:

  • Machine Tools
  • Aerospace Assembly
  • Plastics Operations
  • Raw Material Processing
  • Industrial Robots
More Information about Linear Guides
More Information about Linear Guides

Talk to an expert