Smart Function Kit for pressing and joining applications Smart Function Kit for pressing and joining applications

Flexible, compact and future-oriented.

White Paper: Plug & Produce in Factory Automation, Pressing and Joining

Learn about setting up production modules quickly, automatically putting them into operation and collecting production data at the same time – with the Smart Function Kit for pressing and joining applications.

Fill out a short form and get the white paper instantly in PDF format.

Download
Smart Function Kit for pressing and joining applications
  • Electromechanical cylinder, servo motor and force sensor

    Electromechanical cylinder, servo motor and force sensor

    Compact and suitable for a variety of pressing and joining applications

  • Servo drive with industrial PC and network connection

    Servo drive with industrial PC and network connection

    I4.0-capable, can be integrated into higher-level systems

  • Browser-based, intuitive Web HMI

    Browser-based, intuitive Web HMI

    For commissioning, programming, operation and process analysis

Electromechanical cylinder, servo motor and force sensor
Electromechanical cylinder, servo motor and force sensor

Electromechanical cylinder, servo motor and force sensor

Compact and suitable for a variety of pressing and joining applications

  • Electromechanical cylinder, freely configurable strokes up to 400 mm
  • MS2N series servo motor with absolute encoder and brake
  • Optional: Force sensor with DMS technology for cost-effective and robust force measurement

Servo drive with industrial PC and network connection
Servo drive with industrial PC and network connection

Servo drive with industrial PC and network connection

I4.0-capable, can be integrated into higher-level systems

  • IndraDrive HCS01 servo drive with integrated IndraMotion MLD PLC and STO or Safe Motion safety function
  • Series PR21 Industrial PC, Linux operating system, software and web server with HMI. I4.0-capable: connection via OPC-UA, data access via ReST API
  • Fieldbus connection: Profinet, Ethernet IP, EtherCAT, Sercos III

Browser-based, intuitive Web HMI
Browser-based, intuitive Web HMI

Browser-based, intuitive Web HMI

For commissioning, programming, operation and process analysis

  • Wizard for easy commissioning
  • No programming knowledge necessary (zero programming)
  • Graphical programming via drag & drop in seconds
  • OK/NOK assessment of the process using graphically produced assessment elements
  • Easy integration into higher-level control and IT infrastructure

One mechatronic solution – numerous benefits

Easy product selection

Easy product selection

  • Pre-selected mechanical and electrical components as well as software are combined in various kits for forces up to 70 kN
  • Quick and easy design, selection and configuration with modern e-tools
  • All components from a single supplier

Product selection with LinSelect
Product selection with LinSelect
Plug & Produce

Plug & Produce

  • Delivered in a single package, including preinstalled operating software.
  • Automatic parameterization of the servo drive.
  • Few interfaces: servo drive with integrated motion control.

Zero Programming

Zero Programming

  • No programming knowledge required.
  • Simple and logical configuration of the process and the evaluation elements.
  • Browser-based HMI, can be used on various end devices.
  • Modern and intuitive design.

Technical Data

System overview

  • Nominal force up to 70 kN
  • Protection class mechanics IP54 control cabinet IP20
  • Stroke individually configurable up to 400 mm
  • Force measuring sensor with DMS technology
  • Servo drive with STO or Safe Motion safety function

Technical Data
Technical Data
Sample Code for Fieldbus Function Block EtherNet/IP

Fieldbus Function Block EtherNet/IP

Watch "how to" videos or download the example file and get the following:

  • SFK for Pressing – Allen Bradley AOI Fieldbus Example Documentation
  • SFK for Pressing – Allen Bradley HMI Example Documentation
  • Fieldbuss connection via Ethernet/IP, Profinet and Sercos

Watch and Download
Watch and Download
API Data Transfer Connection

API Data Transfer Connection

Connect to an external database using specific formatting

  • Ford Common Data Model (CDM)
  • Node Red connection example
  • Formatting the from API using Node Red to the CDM formatting specified

Download
Download

Online tools, support & service

Are you ready for the Factory of the Future?

Learn more about the mechatronic solutions of Bosch Rexroth.

Contact us