Ergonomics - Less Effort Locate the closest Bosch Rexroth Certified Excellence Distribution Partner with this interactive map! Locate the closest Bosch Rexroth Certified Excellence Distribution Partner with this interactive map! Find Distributor

Ergonomic Workstations

Success in manufacturing is built on top-quality products and services that result in the highest level of customer satisfaction. Given this fact, it is only logical that companies strive for continuous improvement across all levels of their operations. Comprehensive success relies not only on lean, waste-free processes, but also on ergonomically designed workstations that allow workers to do their jobs comfortably with no waste.

Good workstation ergonomics provides you with valuable benefits in the form of higher productivity, increased efficiency, and a decisive edge over the competition – thus helping to ensuring lasting success for your company.

A Guide to Ergonomics and Efficiency at Manual Workstations

A Guide to Ergonomics and Efficiency at Manual Workstations

One of the most important resources in manufacturing, even in the age of automation, is people. Ergonomically designed workstations for workers mean higher performance, work quality, motivation and employee satisfaction, as well as fewer absences due to injuries.

Download Guidebook

8 Ground Rules for Ergonomic Workstation Design

Ready to take the next step? Consider these eight ergonomic principles, covering the most essential aspects of EN ISO 6385(1), to guide the layout and design of ergonomic workstations and flow rack systems.

Learn More

Bosch Rexroth Graphic of eight ground rules in one picture
  • Bosch Rexroth graphic of people with different body and working heights

    Body height and working height

  • Bosch Rexroth graphic of a woman sitting at an adjustable workstation in an ideal working position

    Work area

  • Bosch Rexroth graphic showing the perfect grab area for a healthy seating position

    Grab area

  • Bosch Rexroth graphic showing parts supply for an ergonomic workplace

    Parts supply

  • Bosch Rexroth graphic which shows ergonomic vision area at healthy workplace

    Vision areas

  • Bosch Rexroth graphic of a woman sitting at an optimally illuminated workplace

    Lighting

  • Bosch Rexroth graphic of ergonomic seating at adjustable workstation

    Adjustment of work equipment

  • Graphic of a computer which shows the MTpro planning software

    Planning aids

Bosch Rexroth graphic of people with different body and working heights
Bosch Rexroth graphic of people with different body and working heights

Body height and working height

The optimum working height is based on the body height and the type of activity to be performed. The average optimum working height for average requirements is 1125 mm for sit-down/stand-up workstations.

Bosch Rexroth graphic of a woman sitting at an adjustable workstation in an ideal working position
Bosch Rexroth graphic of a woman sitting at an adjustable workstation in an ideal working position

Work area

The work area should be between 800 mm and 1500 mm high. Working above heart level and bending put employees under disproportionate strain. Dynamic activities (e.g. a combination of standing and sitting) are preferable.

Bosch Rexroth graphic showing the perfect grab area for a healthy seating position
Bosch Rexroth graphic showing the perfect grab area for a healthy seating position

Grab area

Easy access to all the materials required at the workstation must be guaranteed. Torso rotations and shoulder movements, particularly when under exertion should be avoided.

Bosch Rexroth graphic showing parts supply for an ergonomic workplace
Bosch Rexroth graphic showing parts supply for an ergonomic workplace

Parts supply

All grab distances should be as short as possible. Grab containers and parts containers placed in direct reach of the employee are therefore ideal.

Bosch Rexroth graphic which shows ergonomic vision area at healthy workplace
Bosch Rexroth graphic which shows ergonomic vision area at healthy workplace

Vision areas

Unnecessary head and eye movements should be avoided. Maintaining objects at a uniform distance to the worker's eyes eliminates the need for refocusing. Avoid joining points that are not visible to the worker.

Bosch Rexroth graphic of a woman sitting at an optimally illuminated workplace
Bosch Rexroth graphic of a woman sitting at an optimally illuminated workplace

Lighting

The right light, adapted to the activity at the workstation, is a basic prerequisite for high efficiency and processing quality. Optimum lighting prevents premature fatigue, improves concentration, and reduces the risk of errors.

Bosch Rexroth graphic of ergonomic seating at adjustable workstation
Bosch Rexroth graphic of ergonomic seating at adjustable workstation

Adjustment of work equipment

Correct adjustment of the equipment serves to minimize required movements, thus reducing physical exertion and employee absences.

Graphic of a computer which shows the MTpro planning software
Graphic of a computer which shows the MTpro planning software

Planning aids

Available planning aids include the Ergonomics Checklist and the Planning Template. You can then use MTpro to do your technical designing.

Design Resources & Support

Need aluminum framing CAD?

Need aluminum framing CAD?

Download our FRAMEpro CAD plug-in and bring our proven modular aluminum profile system into the Autodesk® Inventor CAD environments and SolidWorks from Dassault.

Download FRAMEpro CAD Plug-In
Want to design something yourself?

Want to design something yourself?

Download the free MTpro Engineering Software and plan, calculate and document your assembly systems in just a few steps.

Download MTpro

Receive Support from the Ergonomics Experts!