The VarioFlow conveyance portfolio from Bosch Rexroth moves through complex layouts with ease

Navigate Complex Layouts with Ease with the VarioFlow Conveyance Portfolio

Today, user requirements for transport solutions are more demanding than ever. With the VarioFlow plus and VarioFlow belt, Bosch Rexroth offers you a high-performance, standardized and versatile conveyor system. Create your custom conveyor solution from our extensive modular system. Even in close quarters and in the most demanding spatial conditions, the VarioFlow conveyance portfolio can flex to meet any challenge.

From inclines to declines to curves , the VarioFlow conveyance portfolio from Bosch Rexroth moves through complex layouts with ease

VarioFlow Conveyance Portfolio

VarioFlow plus

VarioFlow plus

System Benefits:

  • Direct and indirect product transport in horizontal and vertical configurations
  • Cost-effective: Rolling friction in the horizontal curves enables longer distances & requires fewer drives
  • Longer service life and reduced downtimes: Machining-free sliding surfaces reduces wear and tear
  • Space-saving: Horizontal curve radius for all sizes

VarioFlow plus

VarioFlow belt

System Benefits:

  • Curved on both sides: flexible layout design with just one belt type.
  • Fine-meshed transport surface: reliable, smooth-running transport, even of delicate products.
  • Small deflection radius: this reduces the conveyor trench, which means that additional components for bridging are rarely required.
  • Long sections: conveyors up to 30 m long with just one drive.

Discover How to Adapt to Constant Change with Flexible Packaging Conveyors

Explore the VarioFlow plus Catalog

Today, user requirements for transport solutions are more demanding than ever. With the VarioFlow plus, Rexroth offers a powerful, standardized, and versatile conveyor system for use in the consumer packaged goods, food & packaging, pharmaceutical, and medical applications.

View Catalog
Discover How to Adapt to Constant Change with Flexible Packaging Conveyors

Explore the VarioFlow Belt Catalog

Experience maximum reliability and flexibility when transporting unstable and sensitive products. Our flexible VarioFlow belt conveyor combines the smooth running characteristics and safety of a fine-meshed conveyor belt with the modular design of a chain conveyor system. This allows faster, safer and more versatile transport of bulk and film-wrapped products as well as oversize packages.

View Catalog

Tell us about your project and our conveyance team will deliver to your inbox:

Let us do the heavy lifting and narrow down your options from our complete conveyance portfolio.

Use our intuitive MTpro software for easier planning and configuration.

Lean on our team for project support, if and when you need it.