Superior Load Capacity in Harsh Environments
Rexroth roller rail systems were specially developed to give our customers the advantages that result in higher machine performance. The optimized RSHP design provides the smooth transport of extremely heavy loads with optimal precision and rigidity which is essential for the most demanding machine tool and industrial automation environments. The robust construction of these roller rails features smarter sealing options and lubrication delivery so you can stay operating at high levels, day-in anda day-out.