Vario Flow belt Modular Belt Conveyor Ensuring a smooth transport for your delicate products: that moves us. Find out more Overview of the different conveyor systems Offering you the right solution for your challenges: that moves us. Combination of TS2 plus and TS2 Booster conveyor system from Bosch Rexroth Speed up your transfer times between processes

By integrating the new TS 2 Booster into your TS 2 plus Transfer System.

Click Here to Learn More

BOOST YOUR PRODUCTION with Rexroth Conveyor Systems

We move your products – but what moves us?

Our mission is to provide you with the best conveyor systems for every application. We enable you to employ proven industry standards and cutting-edge technologies, whether for compact environments, material supply, improved process quality, increased productivity, or enhanced profitability. All of this is integrated into complete, energy-efficient solution. Our transfer systems are flexible enough to accommodate both lightweight loads ranging from a few kilograms to heavy loads surpassing 1,000 kg.

The Advantages of our Conveyor Systems in Focus

  • High quality, service and energy-efficiency achieved through proven industry standards and decades of experience
  • Maximum performance thanks to innovative technologies
  • Increased degrees of freedom and versatile systems for a wide range of applications with the flexibility to easily scale and modify them
  • Minimized planning effort through user-friendly tools such as MTpro


Tell us about your project

Tell us about your project

Let our team of transport experts help solve your most complex conveyance challenges. From our portfolio of flexible and scalable solutions, we build customized systems to meet your unique requirements. Answer a few questions about your project and our designers will send you a recommendation, same day.

Get Recommendation

Explore our versatile Conveyor Systems

Transfer System TS 1

TS 1 Transfer System

Precise assembly and fast processes.

  • Workpiece pallet mass: up to 3 kg
  • Workpiece pallet sizes: 80 x 80 mm, 120 x 120 mm, 160 x 160 mm
  • Low space requirement due to compact design
  • Industries: Automotive, electronics with ESD requirements, medical technology, optical industry, etc.

To the Rexroth Store

Learn more about TS 1
VarioFlow belt Conveyor

VarioFlow belt Conveyor

Safe transport of side-sealed bags up to oversize packs

  • Line lengths of up to 30 m
  • Conveying speed: up to 40 m/min
  • System widths: 420 mm / 622 mm
  • Industries: FMCG, pharma and healthcare

To the Rexroth Store

More about VarioFlow belt
VarioFlow plus Chain Conveyor

VarioFlow plus Chain Conveyor

One versatile system, countless applications.

  • Chain tensile force: up to 1,250 N (ESD 600 N)
  • Conveyance speed: up to 120 m/min
  • Patented chain design for reduced noise emissions
  • Industries: food and beverage, packaging, pharmaceuticals, cosmetics, electronics, etc.

To the Rexroth Store

Learn more about VarioFlow plus
TS 2plus Transfer System

TS 2plus Transfer System

Versatile, robust and variable all-rounder.

  • Workpiece pallet mass: up to 240 kg
  • Workpiece pallet sizes: 160 x 160 mm to 1,200 x 1,200 mm
  • Extensive range of modifications
  • Industries: eMobility, electronics, medical technology, etc.

To the Rexroth Store

Learn more about TS 2plus
High-Speed Conveyor Systems TS 2Booster

TS 2Booster

10 times faster in short cycle transfer.

  • Acceleration: max 40 m/s² (4g)
  • Speed: max 4m/s (240 m/min)
  • Positioning accuracy: up to ±15 μm
  • Industries: Electronics, automotive, medical technology, etc.

To the Rexroth Store

Learn more about TS 2Booster
Transfer System TS 2pv

TS 2pv Transfer System

Gentle, clean and economical – ideal for solar industry.

  • Panel masses up to 120 kg
  • Multi-lane longitudinal transport up to 3000 mm width
  • Transport of hot solar modules up to 160°C
  • Industries: Cell-based and thin-film solar module manufacturing.

To the Rexroth Store

Learn more about TS 2pv
TS 5 roller conveyor system for heavy loads

TS 5 Roller Conveyor System

Modular and low maintenance for loads over 400 kg.

  • Workpiece pallet payload: up to 400 kg/m
  • Workpiece pallet sizes: 455 mm to 1,040 mm
  • Low-maintenance and energy-efficient king shaft drive concept
  • Industries: automotive assembly lines, battery assembly, assembly of large electrical appliances, etc.

To the Rexroth Store

Learn more about TS 5
Modular roller conveyor for heavy loads

TS 7 Roller Conveyor System

Smart battery pack assembly with payload over 1,000 kg.

  • Workpiece pallet payload: over 1,000 kg
  • Workpiece pallet sizes: configurable up to approx. 2600 x 1700 mm
  • Tailored to specific safety and environmental requirements
  • Industries: Battery pack assembly

We would be happy to work out an individual, customized solution for your application. Contact us!

RFID System from Bosch Rexroth

RFID Systems for the Transfer Systems

Safe and reliable communication.

  • Realization of the information flow in assembly systems
  • Documentation of all process steps and production data for possible traceability in the event of an unexpected downtime
  • Product and order-related data can be stored in the data carrier or in a central database

To the Rexroth Store

Learn more about RFID Systems
HSSC (high-speed smart conveyance systems)

HSSC (high-speed smart conveyance systems)

When traditional rollers, chains, or belt systems reach their limits, Bosch Rexroth’s expanding portfolio of high-speed smart conveyance systems (HSSC) deliver higher accuracy and open programming.

Explore Portfolio
Explore Portfolio

The right Solutions for your Challenges

Transfer system project planning free of charge

Make the most of the MTpro planning software. Nearly all of our technology products are stored in this tool. Design your individual transfer system quickly via drag & drop functionality.

Engineering Tool MTpro on one screen

MTpro planning software

Design your transfer systems from the initial idea to the implementation in one tool.

Get Design Support

MTpro
MTpro Design Support

MTpro Design Support

Let our team of transport experts help solve your most complex conveyance challenges.

Get Design Support

Explore more with our Support Materials