USA

Select your location

Cables And Connectors

Build complete machine automation solutions with Rexroth power cables and data communications products. Designed to provide a comprehensive array of reliable, proven cabling solutions, you can be certain that your Rexroth drives, controls, I/O and motors will deliver the performance and value your machines require, because they are connected and powered by components engineered and manufactured to the highest standards of quality and flexibility.

Key Cable and Connection Features

Rexroth data communications and power cable products incorporate key features designed to ensure long product life and safe, virtually error-free operation:

  • Protection class up to IP67
  • Simple handling and mounting
  • Use of total shielded cables
  • Fatigue limit under completely reversed bending stresses
  • Extensive resistance to lubricants, drilling oil and biological oils according to DIN EN 60 811-1
  • Burning behavior in compliance with DIN EN 50 265-2-1 and UL Sub 758 AWM Section G Page 95
  • Non halogen materials for safety
  • Compliance of the EMC guidelines

Interconnection Technology: Data and communications cabling

Rexroth Interconnection Technology offers a broad array of cabling products to complete your automation platform including connectors and cable sets for Ethernet, Sercos, PROFIBUS, DeviceNet, INTERBUS, and I/O and HMI connectivity products.

Rexroth Connection Cables: IndraDrive and IndraDyn

For Rexroth IndraDrive intelligent drives and IndraDyn high-performance motors, Rexroth also offers a comprehensive array of power and encoder cables and connectors, featuring excellent mechanical strength, chemical resistance, and compliance with relevant UL and CSA standards.

Contact an expert