USA

Select your location

USA
 

IndraDrive M

Maximum energy efficiency can be achieved with power supplies that are capable of mains regeneration, featuring sinusoidal line currents, an overall power factor of 0.99 and a closed-loop DC

Marginal Column

Features

  • Power range from 15 kW to 120 kW
  • Direct mains connection from 400 V to 480 V
  • Energy-saving line regeneration
  • Integrated mains contactor
  • Integrated brake resistor

Drive Systems Resources

 
 
 



 

GoTo Home

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.