USA

Select your location

USA
 

IndraDyn S

  • next page

    GoTo Drive Systems

    The particularly outstanding features of the MSK range of motors are its wide power spectrum and narrow size increments.

  • next page

    GoTo Drive Systems

    Maintenance-free MSM motors are available in five sizes rated at up to 750 W continuous mechanical power.

Marginal Column

Features of Rexroth's Drive Systems include:

  • Motors with the highest level of efficiency
  • High protection category IP65
  • Multi-turn encoder (Hiperface®) – 128 increments with 4,096
  • Encoder systems for a wide and diverse range of applications
  • Digital type plate and parameter memory

Drive Systems Resources

 
 
 

  • Torque up to 7.1 Nm
  • Speed up to 5,000 rpm
  • Multi-turn absolute encoder
  • High dynamic performance
  • High performance density
 



GoTo Home

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.