I/O

GoTo I/O

Rexroth Inline is the flexibly scalable I / O system in IP20 for time-saving control cabinet installation - whether locally at the IndraControl L controller or as a remote I / O station. The compact and modular design, as well as the intelligent installation concept save cabinet space for a wide variety of individually combinable modules.

DOWNLOAD GOTO ELECTRIC DRIVES AND CONTROLS CATALOG
DOWNLOAD GOTO ELECTRIC DRIVES AND CONTROLS CATALOG

I/O - Inline (IP20)

Power Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911170789 R-IB IL 24 PWR IN-PAC 5 3
R911170710 R-IB IL 24 SEG/F-D-PAC 5 3
R911170790 R-IB IL 24 SEG/F-PAC 5 3

Bus Coupler

Material Number Material Description Max. Qty. Shipment (Business Days)
R911172194 R-IL PB BK D18 DO4/CN-PAC 5 3
R911170971 R-IL PB BK DP/V1-PAC 5 3
R911170875 R-IL S3 BK D18 D04-PAC 5 3

Block I/O

Material Number Material Description Max. Qty. Shipment (Business Days)
R911170826 R-ILB S3 24 DI16 DIO16 5 3

Block I/O Analog SSI

Material Number Material Description Max. Qty. Shipment (Business Days)
R911171949 R-ILB S3 AI12 AO4 SSI-IN4 5 3

Digital Input Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911170752 R-IB IL 24 DI 16-PAC 5 3
R911170753 R-IB IL 24 DI 32/HD-PAC 5 3
R911170750 R-IB IL 24 DI 4-PAC 5 3
R911171972 R-IB IL 24 DI 8/HD-PAC 5 3
R911170751 R-IB IL 24 DI 8-PAC 5 3

Digital Output Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911170757 R-IB IL 24 DO 16-PAC 5 3
R911170754 R-IB IL 24 DO 2-2A-PAC 5 3
R911170768 R-IB IL 24 DO 32/HD-PAC 5 3
R911170755 R-IB IL 24 DO 4-PAC 5 3
R911171973 R-IB IL 24 DO 8/HD-PAC 5 3
R911170759 R-IB IL 24 DO 8-2A-PAC 5 3
R911170756 R-IB IL 24 DO 8-PAC 5 3
R911170769 R-IB IL 24/230 DOR 1/W-PAC 5 3
R911170758 R-IB IL 24/230 DOR4/W-PAC 5 3

Analog Input Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911170784 R-IB IL AI 2/SF-PAC 5 3
R911308494 R-IB IL AI 8/IS-PAC 5 3
R911308493 R-IB IL AI 8/SF-PAC 5 3

Analog Output Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911170787 R-IB IL AO 1/SF-PAC 5 3
R911170436 R-IB IL AO 2/SF-PAC 5 3
R911170786 R-IB IL AO 2/U/BP-PAC 5 3

Temperature Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911170785 R-IB IL TEMP 2 RTD-PAC 5 3
R911170431 R-IB IL TEMP 2 UTH-PAC 5 3

Communication Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911170440 R-IB IL RS232-PRO-PAC 5 3
R911170442 R-IB IL RS485/422-PRO-PAC 5 3

Counter Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911170788 R-IB IL CNT-PAC 5 3
R911308491 R-IB IL INC-IN-PAC 5 3
R911308594 R-IB IL SSI-PAC 5 3

PWM Output Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911170444 R-IB IL PWM/2-PAC 5 3

IndraControl S20 (IP20)

Bus Coupler

Material Number Material Description Max. Qty. Shipment (Business Days)
R911172540 S20-BS 1 5
R911173203 S20-BS-S 1 5
R911173905 S20-ETH-BK 1 5
R911173359 S20-PN-BK+ 1 5
R911173318 S20-S3-BK+ 1 5

Digital Input Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911172543 S20-DI-16/1 3 5
R911172532 S20-DI-16/4 3 5
R911172533 S20-DI-32/1 3 5

Digital Output Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911172542 S20-DO-16/1 3 5
R911172534 S20-DO-16/3 3 5
R911172535 S20-DO-32/1 3 5
R911172541 S20-DO-8/2-2A 3 5

Digital IN/Output Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911173745 S20-DIDO-8/1 3 5

Analog Input Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911173249 S20-AI-4-I 3 5
R911173256 S20-AI-4-U 3 5
R911172536 S20-AI-8 3 5

Analog Output Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911173248 S20-AO-4 3 5
R911172538 S20-AO-8 3 5

Analog IN/Output Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911173743 S20-AIAO-2 3 5

Analog Temperature Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911173341 S20-AI-4-RTD 1 5

Counter / Encoder Input Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911172539 S20-CNT-INC-2/2 1 5

Encoder Input Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911173559 S20-INC-2 3 5

SSI Encoder Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911172544 S20-SSI-AO-1/1 1 5

Analog IN/Output with SSI Encoder Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911173120 S20-AI6-AO2-SSI2 1 15

Communication Module (Serial)

Material Number Material Description Max. Qty. Shipment (Business Days)
R911173343 S20-RS-UNI 3 5

Power Module

Material Number Material Description Max. Qty. Shipment (Business Days)
R911173345 S20-PWR 3 5

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.