USA


Check Valves

GoTo Ball Nuts

The GoTo Focused Delivery Program streamlines everything to make it easier for you to get a selection of our most popular Rexroth products faster. You’ll benefit from quicker access to product information, reliable lead times that meet or beat the expectations of the market, and enhanced customer service.

Download GoTo Hydraulics Catalog
Download GoTo Hydraulics Catalog

Check Valves

SV & SL - Check Valve, hydraulically pilot operated

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE21468
R900483371 SL 10 PA1-4X/SL 10 PA1-4X/ 5 10
R900587559 SL 20 PA1-4X/ 5 10
R900501547 SL 20 PA1-4X/V 5 10
R900587560 SL 30 PA1-4X/ 5 10
R900500095 SL 30 PA1-4X/V 5 10
R900587557 SV 20 PA1-4X/ 5 10

SFA - Prefill Valve

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE20485
R900974273 SFA 50 FT0-1X/M/01 3 10

Z1S - Check Valves, Sandwich Module Design

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE21534
R901086051 Z1S 6 P05-4X/V 5 10

Z2S - Piloted-to-Open Check Valves, Sandwich Module

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE21548
R900347495 Z2S 6-1-6X/ 5 10
R900347504 Z2S 6-1-6X/V 5 10
Data Sheet: RE21553
R900407394 Z2S 10-1-3X/ 5 10
R900407439 Z2S 10-1-3X/V 5 10
Data Sheet: RE21558
R900412459 Z2S 16-1-5X/V 5 10
Data Sheet: RE21564
R900436495 Z2S 22-1-5X/V 5 10

ZSF - Filling Valve, Sandwich Plate

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE20478
R901089756 ZSF 125 F1-1-2X/M/01 5 10

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.