USA

Select your location

USA
 

4/3 Directional valve elements, with PO check valves

B8_45... (EDBY-VR)

Compact direct-operated solenoid valves

Marginal Column

Directional valve elements B8_45… are compact direct-operated solenoid valves which control the start, stop and direction of the oil flow. These elements consist of a stackable housing with a control spool, two solenoids, and two return springs. The upper part of the housing is extended in order to provide space for the cavities where two PO check valves are fitted. They consist of two calibrated balls with return springs that allow upstream flow, but lock on the respective seats and prevent the return flow. Return flow is possible when they are opened by the pilot piston if enough pilot pressure is present in the opposite line.

Features

  • Valve elements with 4 ways and 3 positions
  • Control spools directly operated by screwed-in solenoids with extractable coils
  • In the de-energized condition, the control spool is held in the central position by return springs
  • Wet pin tubes for DC coils, with push rod for mechanical override; burnish surface treatment

 
 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.