Intermediate plate, with double-acting hand pump



Intermediate plate with double-acting hand pump

Marginal Column

The intermediate plate with an auxiliary hand pump is inserted between the inlet plate and ED modular directional valves. It can be used to regulate the direction of the flow, and to generate pressure without other energy sources.


  • Flow is transferred in both push and pull movements

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.