USA

Select your location

USA
 

6/2 to 14/2 Flow diverters

L732_VS245F & L745_VS285F

6/2 to 14/2 Flow diverters

Marginal Column
Content

VS245F & VS285F valves are 6-way/2-position compact direct operated solenoid valves which control the direction of the oil flow. They may be mounted individually as line-mounted diverters, or flanged together to create a multi-function valve bank assembly.

Features

  • Directional spool valve with direct solenoid control
  • Upon request, hydraulic/pneumatic pilot, or manual push and twist control
  • Line-mounted single valve or bankable multi-function installation
  • Unrestricted 360° orientation of DC coil
  • Optional manual override (push-button or screw type)
 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.