USA

Select your location

USA
 

4/2, 4/3 LUDV flow sharing directional valve elements

L8511... (EDC-DZ)

Compact direct operated pressure compensated solenoid valves

Marginal Column
Content

Directional valve elements L8511… are compact direct operated pressure compensated solenoid valves which operate with a flow sharing principle. They consist of a stackable housing with control spool, two solenoids, and two return springs. When energized, each solenoid displaces the control spool from its neutral-central position “0” and the metering notches are open; flow is delivered to the 3-way pressure compensator followed by a check valve for each port A and B. The compensator, balanced by the LS pressure at the opposite end, lifts up and unloads a pressure compensated flow which is sent to the A (or B) port through the relevant check valve; at the same time the opposite port allows oil return to tank.

Features

  • Valve element with direct on-off flow sharing control
  • It can achieve multiple simultaneous maneuvers by distributing the available flow to each actuator selected by the operator, independently from the working pressure required
  • All simultaneous movements go on at the same reduced speed in case of flow shortage
  • Each energized actuator receives a pressure compensated flow
 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.