USA

Select your location

USA
 

Secondary pressure relief for EDC, A- & B-sides

L8561... (EDCM-VM5)

Modular secondary element

Marginal Column
Content

These modular secondary elements can be flange mounted on top of the EDC elements machined with the interfacing surface. They let through free flow to the A (or B) port until pressure increases and reaches the pressure setting; then they release flow into the Tank channels (T). The maximum secondary pressure in line A, or B, can be adjusted through the adjuster screw.

Features

  • Body is made of Yellow Zinc Plated ( Cr+3) Cast Iron (CI)
  • Hydraulic Ports A2 and B2 are size G3/8 and G1/2
  • The modular version (M) enables flanging with other types of EDCM-modular-elements

 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.