Select your location
Product Groups
OverviewSystems and Modules
OverviewEngineering
OverviewIndustries
OverviewMobile Applications
OverviewFactory Automation
OverviewMachinery Applications and Engineering
OverviewService by Technology
OverviewService Centers
OverviewService by Market
OverviewTraining
OverviewPurchase Training Systems
OverviewTrends and Topics
OverviewEnergy Efficiency
OverviewMachine Safety
OverviewRexroth Resource Kits
OverviewCase Studies & Tech Papers
OverviewInlet plate – basic
The inlet elements TA-00-__ are employed to connect the external P, T lines to the P, T channels inside the ED elements of the Directional Valve Assembly and to connect to the LS ports of the elements equipped with LS channels.
Material Number | Description | Max. Quantity | Shipment (Business Days) | |
---|---|---|---|---|
R987271816 | TA0056 | 10 | 10 | RA18300-01 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.