USA

Select your location

USA
 

Intermediate elements for interfacing ED with M4-12

TI-M412

TI-M412-__-__

Adapter elements to connect an ED directional valve assembly

Marginal Column
Content

These elements consist of body made of Yellow Zinc plated (Cr+3) steel which incorporates the following items:

  • a check valve on the P -- P1 line
  • a shuttle valve on the LS lines
  • a relief valve on the LS line which control max pressure output
  • a pressure compensated orifice which drains the LS pressure by unloading a small regulated flow to tank
 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.