USA

Select your location

USA
 

Counterbalance, relief compensated poppet type differential area, counterclockwise adjustment

VBSP-08U-RS & VBSP-12U-RS

Cartridge valve

Counterbalance, relief compensated poppet type differential area, counerclockwise adjustment

Marginal Column
Content

When pressure at 2 rises above the spring bias pressure, the check seat is pushed away from the piston and flow is allowed from 2 to 1. When load pressure at 1 rises above the pressure setting (turn counterclockwise to increase setting – turn clockwise to decrease setting), the direct-acting, differential area relief function is activated and flow is relieved from 1 to 2. With pilot pressure at 3, the pressure setting is reduced in proportion to the stated ratio of the valve, until fully open with free-flow from 1 to 2. The valve applies a balanced piston design allowing relief operation at the valve setting independent of back-pressure at 2. However, the piloted opening of the valve remains subject to additive pressure at port 2.

  • SUN cavity interchange
    • T-11A (VBSP-08U)
    • T-2A (VBSP-12U)

 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.