USA

Select your location

USA
 

Relief, pilot operated spool type

VSPN-10A & VSPN-16A

Cartridge valve

Relief, pilot operated poppet type

Marginal Column
Content

Flow is blocked from 1 to 2 until pressure increases to meet the selected valve setting, lifting the conical, pilot-stage poppet from its seat. This action exhausts oil above the main-stage piston (spool type), allowing it to shift and provide relief flow through 2 to tank. Pressure at 2 is additive to the relief setting of the valve.

  • Common cavity
    • Size 10
    • size 16

 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.