USA

Select your location

USA
 

Check, poppet type

VUCN-08A & VUCN-10A

Cartridge valve

Check, poppet type

Marginal Column
Content

When pressure at 1 rises above the spring bias pressure, the poppet is lifted and flow allowed from 1 to 2. The valve is closed (checked) from 2 to 1. Precision machining and hardening processes allow virtually leak-free performance in the checked condition.

  • Common cavity
    • Size 08
    • Size 10

 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.