USA

Select your location

USA
 

Directional Spool Valves, direct operated with manual actuation

4WMM & 4WMR

Lever operated directional spool valves

Directional valves type WMM & WMR are lever operated directional spool valves. They control the start, stop, and direction of a flow. These directional valves basically consist of housing; lever; control spool; return springs. A full array of spools are possible with variations for detented operation on both 2-position or 3-position functions. Flow and pressure rates from 4000 PSI to 5000 PSI and 16 GPM to 32 GPM cover a wide range of applications.

Features:

  • Size 6 and 10
  • For mounting:
    • Size 6: Porting pattern according to ISO 4401-3, NFPA T3.5.1M R1, and ANSI B 93.7 D 03
    • Size 10: Porting pattern according to ISO 4401-5, NFPA T3.5.1M R1, and ANSI B93.7 D 05
  • Operation by means of manual lever

 
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.