USA

Select your location

USA
 

Directional shut-off valves, internally pilot operated, externally pilot operated

Z4WEH

Directional spool valves with electrohydraulic actuation

Valve type Z4WEH are directional spool valves with electrohydraulic actuation. They control the start and stop of a flow, and function as an emergency on–off isolating valve or on–off isolating/bypass valve, primarly used for servo/proportional systems

Features

  • Sizes 10
  • Directional spool valve, pilot operated
  • 2 types of actuation:
    - Electrohydraulic (type WEH)
    - Hydraulic (type WH) – available
  • Function as shut-off through-valve or shut-off/through valve/short-circuit valve
  • Free flow in P and T in every spool position
  • Porting pattern to ISO 4401-05-04-0-05
  • Wet-pin DC or AC voltage solenoids, optional
  • Manual override, optional
  • Electrical connection as individual or central connection
  • Switching time adjustment, optional
  • Stroke adjustment of main spool, optional
  • Inductive position switch and proximity sensors

 
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.