Home > Products > Product Groups > Focused Delivery Program > GoTo Hydraulics > Flow Control Valves > Z2FS
Double throttle check valves – sandwich module
Z2FS
Double throttle/check sandwich type valves
Flow control valves, Model Z2FS, are double throttle/check sandwich type valves. They restrict flow to or from actuator ports (A & B) of a directional valve. Two throttle/check valves, symmetrically arranged in the housing, restrict flow with adjustable throttles in one direction while providing free flow in the opposite direction.
Features
- Sizes 6 to 22
- For mounting:
– Size 6: Porting pattern according to ISO 4401-3, NFPA T3.5.1M R1,
and ANSI B93.7 D 03
– Size 10: Porting pattern according to ISO 4401-5, NFPA T3.5.1M R1,
and ANSI B93.7 D 05
– Size 16: Porting pattern according to ISO 4401-7, NFPA T3.5.1M R1,
and ANSI B93.7 D 07
– Size 22: Porting pattern according to ISO 4401-8, NFPA T3.5.1M R1,
and ANSI B93.7 D 08 - For limiting the main or pilot flow of one or two actuators
- Meter-in or meter-out throttling
- Adjustment type:
– Softscrew with locknut
Z2FS – Double throttle check valves – sandwich module
Material Number | Description | Max. Quantity | Shipment (Business Days) | PDF |
R900481621 | Z2FS 6-2-4X/1Q | 5 | 10 | RE27506 |
R900481623 | Z2FS 6-2-4X/1QV | 5 | 10 | RE27506 |
R900481622 | Z2FS 6-2-4X/2Q | 5 | 10 | RE27536 |
R900481624 | Z2FS 6-2-4X/2QV | 5 | 10 | RE27506 |
R900727967 | Z2FS 6-2-4X/2QV/60 | 5 | 10 | RE27506 |
R900523737 | Z2FS 10-3-3X/V | 5 | 10 | RE27518 |
R900517812 | Z2FS 10-5-3X/V | 5 | 10 | RE27518 |
R900459203 | Z2FS 16-8-3X/S | 5 | 10 | RE27526 |
R900457256 | Z2FS 16-8-3X/S2 | 5 | 10 | RE27526 |
R900473688 | Z2FS 16-8-3X/S2V | 5 | 10 | RE27526 |
R900470529 | Z2FS 16-8-3X/SV | 5 | 10 | RE27526 |
R900474580 | Z2FS 22-3X/SV | 5 | 10 | RE27536 |
R900443176 | Z2FS 22-8-3X/S2 | 5 | 10 | RE27536 |
R900468786 | Z2FS 22-3X/S2V | 5 | 10 | RE27536 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.