USA


Mobile Electronics

GoTo Mobile Electronics

The GoTo Focused Delivery Program streamlines everything to make it easier for you to get a selection of our most popular Rexroth products faster. You’ll benefit from quicker access to product information, reliable lead times that meet or beat the expectations of the market, and enhanced customer service.

Download GoTo Hydraulics Catalog
Download GoTo Hydraulics Catalog

BODAS RC Controllers

BODAS RC Controllers - More Information

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE95206
R917010287 RC10-10 Controller (unprogrammed)
2 5
Data Sheet: RE95205
R917008015 RC4-5/30 (un-programmed) 2 5
Data Sheet: RE95204
R917008181 RC12-10/30 (un-programmed) 5 5
R917007683 RC28-14/30 (un-programmed) 2

BODAS Tools

BODAS Tools - More Information

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE95086
R902109416 BODAS Service Tool Full 1 5
R909831291 BODAS Service Diagnostic Connector 1 5
R902109422 BODAS Cable 1 5

BODAS DI4 Display

BODAS Display - More Information

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE95272
R917010017
DI4 Mating Connector 1 10
R917010009 DI4 Mid-Pro 1 10
R917010008 DI4 Mid-Std 1 10

BODAS Display ‒ Color video camera

BODAS Display - Color Video Camera

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE95280
R902603837CAM-XXX/10 mating cable 2 10 CAM-PRO/10 camera 2 10
R902603838 CAM-XXX/10 mating cable 2 10

Analog Amplifier RA

More Information

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE95230
R902091800 RA2-1/10 Dual Solenoid Amplifier 2 5
R902603063 RA Amplifier 25 Pin Mating Connector 2 5

BODAS Connectors & Wire Kits

BODAS Contact Kits

Material Number Description Connector Explanation Max. Quantity Shipment (Business Days)
R978057364 BCK1-58-CONTACTS BCK1-58-R 58 uncrimped pins for Series 30 controller connector (except RC4-5) 2 5
R978057363 BCK1-96-CONTACTS BCK1-96-L 96 uncrimped pins for Series 30 controller connector (except RC4-5) 2 5
R978057365 BCK2-56-CONTACTS BCK2-56-R 56 uncrimped pins for RC4-5 Series 30 controller connector 4 5

BODAS Wire Kits

Material Number Designation Description Wire Gauge Length Max. Quantity Shipment (Business Days)
Series 30 controllers, except RC4-5
R978730359 BWK1-16-10-2BK Ground wire – use on PIN 202 16 10 2 5
R978730358 BWK1-18-2-10BK Signal wire – use on PINS 101-196, 207-258 18 2 4 5
R978730656 BWK2-16-2-1BK Ground wire - use on PIN 202 16 2 5 5
R978730360 BWK2-16-2-3RD Power wire – use on PINS 201, 203–206 16 2 2 5
Series 30 controllers, RC4-5
R978730362 BWK3-18-2-10BK Signal wire – use on PINS 1–48 18 2 4 5
R978730363 BWK3-18-5-4BK Signal wire – use on PINS 53–56 18 5 2 5
R978730364 BWK4-18-5-4BK2RD Ground wire – use on PINS 51–52
Power wire – use on PINS 49–50
18 5 2 5

BODAS Wire Kits

Material Number Designation Description Options Contoller Max. Quantity Shipment (Business Days)
R978730365 BCK1-9-L 96 pin carrier, pin lock, pin cover BCK1-96-CONTACTS
– BWK1-18-2-10BK
Series 30 (not 4-5) 2 5
R978730366 BCK1-58-R 58 pin carrier, pin locks, pin cover BCK1-58-CONTACTS
– BWK1-18-2-10BK
– BWK1-16-10-2BK
– BWK2-16-2-3RD
Series 30
(not 4-5)
2 5
R978730367 BCK2-56-R 56 pin carrier, pin locks, pin cover, holding plate BCK2-56-CONTACTS
– BWK3-18-2-10BK
– BWK3-18-5-4BK
– BWK4-18-5-4BK2RD
Series 30
(4-5)
4 5

BODAS Housing Kit

Material Number Designation Max Quantity Shipment (Business Days)
R978060039 BCK3-96-R Housing Kit 2 5

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.