USA

Select your location

USA
 

Fixed displacement motors

A10FM

A10FM

Fixed displacement axial piston motor in swashplate design

Marginal Column
Content

Fixed displacement axial piston motor A10FM in swashplate design is available for both open and closed circuit applications. For use in a widearray of mobile and industrial applications, the well-proven A10-rotary group design boasts a high power to weight ratio along with long service life and low noise levels. The output speed is proportional to the inlet flow and torque increases with the pressure differential between the high and low pressure sides.

Features

  • Sizes 23 to 63
  • Axial piston swashplate design
  • Open and closed circuit
  • High permissible output speeds


Graduated Lead Time: 30 pieces in 30 days, or any quantity over 30 pieces in 40 days!

 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.