USA

Select your location

USA
 

Pressure relief valve, pilot operated

DB & DBW

Pilot operated pressure relief valves

Pressure control valves of type DB are pilot operated pressure relief valves. They are used for the limitation of the operating pressure. Pressure relief valves basically consist of a main valve with main spool insert and pilot valve with pressure adjustment elements.

Features

  • Sizes 32
  • For mounting:
    – Porting pattern according to ISO 6264-AT-10-2-A
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.