USA

Select your location

USA
 

Pressure reducing valve, direct operated

DR

Direct operated pressure reducing valve in 3-way design

The valve type DR 6 DP is a direct operated pressure reducing valve in 3-way design, i.e. with pressure limitation of the secondary circuit.

Features

  • For subplate mounting
  • Porting pattern according to DIN 24340 form A
  • Porting pattern according to ISO 4401-03-02-0-05 and NFPA T3.5.1 R2-2002 D03 (with locating hole)
  • 4 adjustment types for pressure adjustment, optionally:
    – Rotary knob
    – Hex screw with protective cap
    – Lockable rotary knob with scale
    – Rotary knob with scale
  • 5 pressure ratings
  • Check valve, optional
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.