USA

Select your location

USA
 

Pressure reducing valves - pilot operated

Z3DR6

Pilot operated sandwich type pressure reducing valves

Z3DR 6 is a new sandwich pilot operated, 3-way pressure reducing valve. Pressure reducing-relieving in port P is available in (4) pressure settings 50, 100, 200 and 315 bar.

The Z3DR 6 has a low pressure drop, reduced hysteresis, improved stability, higher pressure rating. The cost effective design suitable for demanding mobile and industrial applications.

Features

  • Size 6
  • Nominal flow to 60 Lpm
  • Pilot operated, reducing in P-port (model VP)
  • Four pressure ranges 50, 100, 200, 315 bar
  • Improved performance and stability
  • Mounts on ISO 4401-3, ANSI B93.8 D03
  • Hex screw adjustment type with protective cap
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.