Analog amplifier module

VT 11118-1X/

Analog amplifier module for controlling direct operated directional valves, pilot operated proportional directional valves, and proportional pressure reducing valves without electrical position feedback

The VT 11118 is suitable for controlling direct operated directional valves (model 4WRA, component series 1X only), pilot operated proportional directional valves (model .WRZ, from component series 5X) and proportional pressure reducing valves (model 3DREP 6) without electrical position feedback.

Features

  • Selection of the valve type by means of change-over switch at the front
  • Differential input for command value voltage ±10 V
  • Enable inputs
  • Adjustable ramp generator
  • 2 command value attenuators
  • 2 output stages with fixed-frequency clocking
  • LEDs:
    “power” – internal supply voltage (green)
    “H1” – enable 1 (yellow)
    “H2” – enable 2 (yellow)
 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.