Electrical Proportional Amplifier


Proportional amplifier control

The VT-2000 is a proportional amplifier suitable for controlling single solenoid pressure control valves without electrical position feedback.


  • Differential input
  • Additional command value input, 0 to +9 V
  • Separately adjustable ramp generator for up and down ramps
  • Card holder:
    Model VT 3002-2X/32, see RE 29928

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.