USA

Select your location

USA
 

Analog amplifiers for proportional valves with electrical position feedback

VT-VRPA1-1...

Proportional amplifier controls with electrical position feedback

The VT-VRPA1-151 proportional amplifier controls the 2FRE10 and 16 proportional flow control valves with position feedback. The user may confugure the analog input and extend ramp times.

Features

  • Analog amplifiers in Eurocard format
  • Voltage stabilization, partially with raised measuring zero point
  • Differential input – 0–10 V/0–20 mA/4–20 mA
  • Ramp generator that can be switched off
  • Oscillator/demodulator for electrical position feedback
  • PID-controller for controlling the control spool position
  • able break detection with LED indicator lamp for position transducer; in the event of a cable break, the output amplifier is de-energized
  • Enable input
 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.