USA

Select your location

USA
 

Proportional pressure reducing valves, direct operated

3DREP & 3DREPE

Direct operated proportional pressure reducing/relieving valves

3DREP6 is a pressure reducing/relieving valve for very low pressures in special applications. The dual solenoid model-C regulates port A or port B. The most common applicaton is 25 bar (360 PSI) on the 4WRZ(E) 10..32 proportional directional valve. Pressure is directly controlled by changing current to a proportional solenoid by external amplifier or by integrated electronics (3DREPE6).

Features

  • Size 6
  • Porting pattern according to ISO 4401-3, NFPA T3.5.1M R, and ANSI B93.7 D 03
  • Valve for reducing a system pressure
  • Proportional solenoid operation
  • For subplate mounting
  • Integrated electronics (OBE) for type 3DREPE
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.