Home > Products > Product Groups > GoTo Products > GoTo Hydraulics > Proportional Valves > 4WREE
Proportional directional valve, direct operated with electrical position feedback
4WREE
Drect operated proportional directional control valves with or without on-board electronics (OBE)
WRE(E) direct operated proportional directional control with integral feedback are available with or without on-board electronics (OBE). Positive overlap spools reduce leakage at center, while underlap spools can be utilized for closed-loop functions. Individual amplifiers are available, while OBE models are possible with either a voltage or current command.
Features
- Sizes 6 to 10
- For mounting:
– Size 6: Porting pattern according to ISO 4401-3, NFPA T3.5.1M R1, and ANSI B 93.7 D 03
– Size 10: Porting pattern according to ISO 4401-5, NFPA T3.5.1M R1, and ANSI B93.7 D 05 - Control of the direction and magnitude of a flow
- Proportional solenoid operation
- Spring-centered control spool
- Different spool overlaps possible
- Integrated control electronics (OBE) for type 4WREE
4WREE – Proportional directional valve, direct operated with electrical position feedback
Material Number | Description | Max. Quantity | Shipment (Business Days) | PDF |
R900954092 | 4WRE 6 E16-2X/G24K4/V | 5 | 10 | RE29061 |
R900912156 | 4WREE 6 E08-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900920567 | 4WREE 6 E16-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900907114 | 4WREE 6 E32-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900925733 | 4WREE 6 E32-2X/G24K31/F1V | 5 | 10 | RE29061 |
R900913433 | 4WREE 6 EA16-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900909367 | 4WREE 6 V08-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900931195 | 4WREE 6 V1-16-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900907440 | 4WREE 6 V16-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900911681 | 4WREE 6 V32-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900926747 | 4WREE 6 V32-2X/G24K31/F1V | 5 | 10 | RE29061 |
R900923000 | 4WREE 6 W08-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900925657 | 4WREE 6 W16-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900911004 | 4WREE 6 W32-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900927232 | 4WREE 10 E1-75-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900927231 | 4WREE 10 E50-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900927230 | 4WREE 10 E75-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900927235 | 4WREE 10 V50-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900924607 | 4WREE 10 V75-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900927234 | 4WREE 10 W1-75-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900931371 | 4WREE 10 W50-2X/G24K31/A1V | 5 | 10 | RE29061 |
R900927233 | 4WREE 10 W75-2X/G24K31/A1V | 5 | 10 | RE29061 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.