USA

Select your location

USA
 

High-response proportional directional valves, pilot operated

4WRKE

Pilot operated proportional directional valves with on-board electronics (OBE)

The onboard electronics (OBE) has a standard 7-pin connector for command, spool feedback, and 24V power. Overlapped spools have a spring centered fail-safe position. 4WRKE is normally used for open loop applications where higher repeatability is more important, also for lift, transfer, or clamping applications.

Features

  • Size 25
  • Porting pattern to ISO 4401-8; NFPA T3.5.1M R1; ANSI B93.7 D09
  • Controls direction and magnitude of flow by analog command
  • Spool position feedback on main stage for low hystersis
  • Overlapped spool
  • Integrated amplifier
 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.