USA

Select your location

USA
 

High-response directional valves, pilot operated with electrical position feedback

4WRLE Series 4X

Pilot operated proportional directional valves with on-board electronics

Pilot operated, proportional directional valves type 4WRLE are high response control valves with spool position feedback. The series-4X has a new onboard electronics OBE that improves performance and reliability. It has an increased temperature range, and it's even more robust to mechanical shock and vibration. The optimized spool and housing allow higher nominal flow ratings in all sizes. The improved dynamic response is well suited for a wide range of demanding closed loop applications, involving pressure, force, position, and velocity control.

Features

  • Size 10 to 25
  • Higher nominal flows per size, 60 to 400 Lpm
  • Maximum pressure to 350 bar
  • Improved dynamic performance and stability
  • Even more robust onboard electronics
  • Porting pattern according to ISO 4401-05, 07, 08

 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.