USA

Select your location

USA
 

High-response directional control valves, direct operated with eletrical position feedback and OBE

4WRREH High-response directional control valves, direct operated with eletrical position feedback and OBE

4WRREH

Proportional directional valves with integrated electronics

Marginal Column
Content

4WRREH type proportional directional valves offer fast response and minimal hysteresis with control electronics integrated into the valve. In the case of control deviations, the double-stroke solenoid is activated which adjusts the control spool by means of changed solenoid force. For use in electrohydraulic controls in production and test systems.

Features

  • Size 6
  • For subplate mounting
    Porting pattern according to ISO 4401-03-02-0-05
  • Gate valve, directly operated, with steel sleeve
  • Actuation through proportional double-stroke solenoid with position control
  • Spool and sleeve in servo quality
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.