USA

Select your location

USA
 

5/3 high-response directional valves, direct operated, with integrated control electronics (OBE)

5WRPE

5WRPE

Direct operated 5/3 high-response directional control valves with on-board electronics (OBE)

Marginal Column
Content

The 5WRPE 5/3 high-response directional control valve is a directly operated component. The valve is actuated by control solenoids with integra The 5WRPE 5/3 high-response directional control valve is a directly operated component. The valve is actuated by control solenoids with integral position feedback and on-board electronics. Electronics are factorycalibrated. position feedback and on-board electronics. Electronics are factorycalibrated.

Features

  • Size 10
  • Directly operated servo solenoid valve, with 5/3-way symbol in servo quality
  • Actuated on one side, A-T fail-safe position when switched off
  • Suitable for electrohydraulic controllers in production and testing systems
  • Mounts on standard ISO 4401-5, NFPA T3.5.1MR1 and ANSI B93.7 D 05 interface
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.