USA

Select your location

USA
 

Proportional pressure relief valve, pilot operated

DBEME7X

DBEME

Pilot operated proportional pressure relief valves

Marginal Column
Content

DBE(M)E, series 7X proportional pressure relief valves limit pressure in hydraulic systems, where higher flow may be required.

Features

  • Size 10
  • Pilot operated for limiting system pressure
  • Operation by means of proportional solenoid
  • Valve and control electronics from a single source
  • Type DBEME with integrated electronics (OBE)
  • For subplate mounting: Porting pattern according to ISO 6264
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.