USA

Select your location

USA
 

Proportional pressure relief valves, direct operated

DBET & DBETE

Direct operated proportional pressure relief valves

DBET proportional pressure relief valves for piloting applications. Pressure is limited by changing current to the proportional solenoid from an external amplifier or internal electronics (DBETE).

Features

  • Size 6
  • Porting pattern according to ISO 4401-3, NFPA T3.5.1M R, and ANSI B93.7 D 03
  • Valve for limiting a system pressure
  • Proportional solenoid operation
  • For subplate mounting
  • Linearized pressure/command value characteristic curve
  • Integral electronics (OBE) for type DBETE
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.